MachineBuilder Glossary
| Icon | Name | Description | Shortcut |
|---|---|---|---|
| Save | Allows you to save the current iteration of your MachineBuilder design. | Ctl + S | |
| Bill of Materials | This brings you to the design page where you can see the itemized bill of materials of all components and add-ons in your MachineBuilder design. | ||
| Revisions | Allows you to see all previously saved versions of your opened MachineBuilder design. Clicking on a previous version will load it within MachineBuilder. | ||
| Update Thumbnail | Allows you to update the thumbnails of your MachineBuilder design. These will be displayed anywhere an image preview of your design is seen. Ex: design preview page, design dashboard, quotes, etc. | ||
| Instructor | Allows you to toggle the Instructor Tooltips On/Off in MachineBuilder. Tooltips provide helpful insight on how to use various tools within MachineBuilder. | ||
| Annotations | Toggle to access the annotation dropdown menu in MachineBuilder to select which form of annotation overlay you want present in your design. Note you can only have one annotation form toggled at a time. | ||
| Annotations | Toggle to turn off the selected annotation overlay. | ||
| Show Price | Toggle to show the price of the individual components in your MachineBuilder design. | ||
| Show Part Number | Toggle to show the part number of the individual components in your MachineBuilder design. | ||
| Show Dimensions | Toggle to show the dimensions of the extrusions in your MachineBuilder design. | ||
| Show Fixed Parts | Toggle to highlight which components or structures are fixed in place in your MachineBuilder design. | ||
| Measurement Tool | Toggle to access the measurement dropdown menu in MachineBuilder to select which form of measurement tool you would like to use. Measure face-to-face, edge and point-to-point. | ||
| Measure Face to Face | Allows you to measure the distance between two parallel surfaces. Surfaces must be parallel, planar surfaces. | M | |
| Measure Edge | Allows you to measure unbroken edge lengths of components. For linear edges, it will give you the length of the selected unbroken edge. For close circles, it will give you the circumference of the selected closed loop | E | |
| Measure point to Point | Allows you to measure the distance between two arbitrary points. The tool will auto snap to any corner or center point of a surface. To freely select any point, hold Ctl while selecting your points. | O | |
| Toggle Visibility | Allows you to toggle the visibility of any measurements made in your MachineBuilder design. This will hide/unhide your measurements, but will not delete them. | ||
| Measurement Style | Toggle to access the unit of measurement menu to select either Imperial or Metric. | ||
| Imperial | Allows you to change your unit of measurement to inches & pounds (lbs). | ||
| Metric | Allows you to change your unit of measurement to millimetres and kilograms (kg). | ||
![]() |
Snap Increment | Toggle to access the snap incrementation options. 1mm, 5mm, 11.25mm, 22.5mm, 45mm | |
| Undo | Allows you undo your most recent action in MachineBuilder. | Ctl + Z | |
| Redo | Allows you to re-do the most recent undo action. | Ctl + Y | |
| Group | Allows you to group a selection of parts into one unit that will behave as a single part | Ctl + G | |
| Ungroup | Allows you to break a grouped selection of parts into its individual components. | Ctl + Shift + G | |
| View Style | Toggle to select between the MachineBuilder view styles | ||
| Shaded | Allows you to view parts as solid objects with no feature lines | ||
| Shaded & Wireframe | Allows you to view parts as solids with feature lines | ||
| Hidden Line | Allows you to view parts only as feature lines | ||
| Design Structure | Allows you to view a list of all the individual components of a design with their associated parts | ||
| Exploded View | Allows you to view your design as detached components | X | |
| Fit to View | Fits all components into view. If a single or grouping of components is selected, it will fit that selection to view instead | F | |
| Point-to-Point Connection | Allows you to connect two parts using discrete snapping points | P | |
| Check Connections | Has MachineBuilder scan the design and create connections between disconnected parts with available connection options | ||
| Request Design Review | Request design assistance for your current design. Will put you in contact with a Vention representative | ||
| Automated design check | Automatically checks your design and proposes improvements such as missing connectors and frame interference | ||
| Help | Help menu, including tutorials, shortcuts and links to relevant content | ||
| Open Comments | Toggle to open the design comment window | ||
| Edit Pin | Allows you to pin a comment to a specific location in your design | ||
| Add Comment | Allows you to create a new comment | ||
| Refresh | Allows you to refresh the comment window | ||
| Share Design Link | Allows you to add collaborators to your design and create a shareable link to your design. | ||
| Publish | Allows you to publish your design to the public design library. |