# 5 Types of 3rd-Party Communications Supported by Vention

**URL:** <https://forum.vention.io/t/5-types-of-3rd-party-communications-supported-by-vention/771>\
**Category:** General\
**Created:** [August 8, 2024, 9:19pm UTC](https://forum.vention.io/t/5-types-of-3rd-party-communications-supported-by-vention/771 "2024-08-08T21:19:33Z")\
**Posts on this page:** 1\
**Page:** 1

<div class="post-metadata">

**Author:** ![karim-sarhan](https://yyz2.discourse-cdn.com/flex012/user_avatar/forum.vention.io/karim-sarhan/32/67_2.png) [@karim-sarhan](https://forum.vention.io/u/karim-sarhan)\
**Post date:** [August 8, 2024, 9:19pm UTC](https://forum.vention.io/t/5-types-of-3rd-party-communications-supported-by-vention/771/1 "2024-08-08T21:19:33Z")

</div>

When integrating Vention’s modular automation solutions into your existing systems, effective communication protocols are crucial. Vention supports a variety of third-party communication methods to ensure seamless connectivity and control. Below is an overview of the five primary communication types supported by Vention:

1. **MQTT (Message Queuing Telemetry Transport)** MQTT is a lightweight, publish-subscribe network protocol that transports messages between devices. It’s ideal for scenarios where network bandwidth is limited, making it a perfect choice for IoT applications. Vention’s MachineMotion controllers fully support MQTT, allowing for efficient real-time data exchange and remote monitoring.

- For more details, check out our [MQTT Guide](https://vention.io/resources/guides/mqtt-439).

1. **HTTP** HTTP is a standard protocol used by the web for transmitting data. Vention’s MachineMotion controllers can communicate with web servers or RESTful APIs using HTTP requests. This allows for straightforward integration with web-based platforms and applications.

- Detailed documentation and an example can be found [here](https://vention.io/resources/guides/mqtt-439).

1. **Ethernet/IP** Ethernet/IP is an industrial network protocol that adapts Ethernet standards for automation and process control. It provides high-speed communication, making it suitable for real-time control applications. Vention supports Ethernet/IP for seamless integration with PLCs and other industrial equipment.

- Learn more through our guides on [Ethernet/IP](https://vention.io/resources/guides/mqtt-439) and [MachineMotion Ethernet/IP](https://vention.io/resources/guides/ethernet-ip-machinemotion-518). You can also watch this [video tutorial](https://vention.io/resources/video-tutorials/ethernetip-machinemotion-set-up-115) for a step-by-step setup.

1. **Low-Level Socket API** For more advanced users who require granular control over their devices, Vention provides a low-level socket API. This API allows for direct communication with MachineMotion controllers, giving developers the flexibility to implement custom protocols or integrate with non-standard systems.

- The full datasheet is available [here](https://vention.io/resources/datasheets/low-level-sockets-v2-3-0-307).

1. **Python SDK** Vention’s Python SDK is designed for developers who prefer to write custom scripts and automate tasks using Python. The SDK provides a set of tools to interface with Vention’s hardware, allowing for the creation of complex automation workflows and seamless integration into existing Python-based systems.

- Start using the Python SDK by visiting [PyPI](https://pypi.org/project/machine-logic-sdk/) or dive into our comprehensive [Python Programming Guide](https://vention.io/resources/guides/machinelogic-python-programming-514).

Each of these communication protocols offers unique advantages, allowing you to tailor your integration approach to the specific needs of your project. By supporting a broad range of communication methods, Vention ensures that your automation system is both flexible and future-proof. Very soon we will be posting examples for each of these protocols for you to try at home!